Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt
358-4955: M10-1.5 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-4955

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 35.0
Grip Length (mm): 21.0
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.378
Thread Size (mm): M10
Grip Length (in): 0.827
View More
Compatible Models for part number 358-4955

COLD PLANER

PC306B PC305B PC306 XD PC310 PC310XD PC104 PC412 PC105 PC205 PC305 PC306 PC406 PC408 PC310B PC412B PC205B PC104B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced