Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts359-0189: 14PK Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts359-0189: 14PK Serpentine Belt
359-0189: 14PK Serpentine Belt

Cat® 5.71mm Thick Rubber Fan Drive 14PK Serpentine Belt

Brand: Cat

Product Images
359-0189: 14PK Serpentine Belt
359-0189: 14PK Serpentine Belt
359-0189: 14PK Serpentine Belt
359-0189: 14PK Serpentine Belt
359-0189: 14PK Serpentine Belt

Cat® 5.71mm Thick Rubber Fan Drive 14PK Serpentine Belt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 359-0189

Units of Measure

USMetric
Material: Rubber
Thickness (in): 0.22
Thickness (mm): 5.71
Width (in): 1.94
Width (mm): 49.28
View More
Compatible Models for part number 359-0189

EXCAVATOR

352F XE VG 352F 352F-VG 349E L 349F L 349E 349F LXE 349F 349E L VG

MOBILE HYD POWER UNIT

349E 349E L HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced