• \
  • Home
  • 359-3428: Lamp Assembly (HID Flood)
359-3428: Lamp Assembly (HID Flood)
+ / - Hover over image to Zoom
Other Views

    359-3428: Lamp Assembly (HID Flood)

    Part Number: 359-3428
    Brand: Cat
    Retrieving Price.....

    Cat® Lamp Assembly (HID)(Pedestal)(Low Beam)(24V)

    Description:
    Cat headlamp assemblies are built to withstand tough conditions efficiently, producing the equivalent of several halogen lights with the same power for exterior floodlights. Cat work lights help turn night into day and increase productivity of both machines and operators.

    Attributes:
    • Low Beam
    • Twice the light output of standard halogen lamps
    • With internal ballast
    • Easy tool free re-lamping
    • 24 volts, 2500 lumen
    • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.

    Applications:
    Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7384
    • Connector Type: Integral DT
    • Height (in): 5.51
    • Lamp Type: HID
    • Length (in): 5.87
    • Lens Pattern: Low Beam
    • Light Type: HID Work Lights
    • Mounting Type: Pedestal
    • Voltage (volts): 24
    • Width (in): 5.51
    motor grader
    24M

    off highway trucks
    797F, 785D, 793FXQ, 797FXQ

    off-highway truck
    793D, 793F CMD 793F OEM 797F, 793F AC 793F, 793F XQ 795F AC 785D, 789D, 795F XQ