Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
HomeDrivetrainTransmissions & ComponentsOther Transmission Components360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke

Cat® Transfer Gear Yoke is a mechanical component used in machinery to transmit torque and power between rotating shafts at different angles

Brand: Cat

Product Images
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke
360-1487: 176.3mm Outer Diameter Transfer Gear Yoke

Cat® Transfer Gear Yoke is a mechanical component used in machinery to transmit torque and power between rotating shafts at different angles

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-1487

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 176.3
Inside Diameter (mm): 80.93
Length (mm): 70.0
Outside Diameter (in): 6.94
Inside Diameter (in): 3.186
Length (in): 2.755
Material: Alloy Steel
View More
Compatible Models for part number 360-1487

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced