Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates360-3249: 12mm Thick Wear Plate
HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates360-3249: 12mm Thick Wear Plate
360-3249: 12mm Thick Wear Plate

Cat® 12mm Thick Steel Wear Plate used in General Purpose Bucket

Brand: Cat

Product Images
360-3249: 12mm Thick Wear Plate
360-3249: 12mm Thick Wear Plate
360-3249: 12mm Thick Wear Plate
360-3249: 12mm Thick Wear Plate
360-3249: 12mm Thick Wear Plate

Cat® 12mm Thick Steel Wear Plate used in General Purpose Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-3249

Units of Measure

USMetric
Width (mm): 200.0
Shape: Rectangular
Length (in): 21.654
Material: Boron Steel
Thickness (in): 0.472
Thickness (mm): 12.0
Width (in): 7.874
Length (mm): 550.0
View More
Compatible Models for part number 360-3249

COMPACT WHEEL LOADER

918M 914 920 930 938 926

WHEEL LOADER

924H 938K 938M 926 924K 926M 930H 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced