Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates360-5036: 6mm Thick Ladder Baffle
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates360-5036: 6mm Thick Ladder Baffle
360-5036: 6mm Thick Ladder Baffle

Cat® Ladder Baffle, Steel, Rubber, L X H: 100 X 125mm

Brand: Cat

Product Images
360-5036: 6mm Thick Ladder Baffle
360-5036: 6mm Thick Ladder Baffle
360-5036: 6mm Thick Ladder Baffle
360-5036: 6mm Thick Ladder Baffle
360-5036: 6mm Thick Ladder Baffle

Cat® Ladder Baffle, Steel, Rubber, L X H: 100 X 125mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-5036

Units of Measure

USMetric
Height (in): 4.92
Height (mm): 125.0
Length (in): 3.94
Length (mm): 100.0
Material: Rubber,Rubber & Fiber Rubber
Thickness (in): 0.24
Thickness (mm): 6.0
View More
Compatible Models for part number 360-5036

WHEEL TRACTOR

623H 637K 621H 627H

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 657 623 621 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

MOTOR GRADER

18M3 16M3 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced