Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation360-5438: Radiator Oil Cooler Air Seal
HomeCabsCab InteriorCab Insulation360-5438: Radiator Oil Cooler Air Seal
360-5438: Radiator Oil Cooler Air Seal

Cat® Radiator Oil Cooler Air Seal maintains air pressure, prevents debris ingress, and ensures efficient cooling in the equipment

Brand: Cat

fallback-image
360-5438: Radiator Oil Cooler Air Seal

Cat® Radiator Oil Cooler Air Seal maintains air pressure, prevents debris ingress, and ensures efficient cooling in the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-5438

Units of Measure

USMetric
Material Description: Insulation
Height (mm): 30.0
Length (in): 36.2
Material: Acoustical Insulation
Thickness (in): 1.4
Thickness (mm): 35.0
Length (mm): 920.0
Height (in): 1.2
View More
Compatible Models for part number 360-5438

EXCAVATOR

326D2 329D2 325D MH 325D FM 324D FM LL M325D MH M325D L MH 329D 325D FM LL 329D L 329D2 L 325D L 326D2 L 326D L 324D L 324D FM 325D 324D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

325D 329D L 325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced