Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsSpacers360-9052: 8mm Thick Axle Mounting Spacer
HomeUndercarriageUndercarriage Miscellaneous PartsSpacers360-9052: 8mm Thick Axle Mounting Spacer
360-9052: 8mm Thick Axle Mounting Spacer

Cat® Spacer

Brand: Cat

Product Images
360-9052: 8mm Thick Axle Mounting Spacer
360-9052: 8mm Thick Axle Mounting Spacer
360-9052: 8mm Thick Axle Mounting Spacer
360-9052: 8mm Thick Axle Mounting Spacer
360-9052: 8mm Thick Axle Mounting Spacer

Cat® Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-9052

Units of Measure

USMetric
Inner Diameter (in): 2.5
Inner Diameter (mm): 63.5
Material Description: STEEL
Outer Diameter (in): 3.5
Outer Diameter (mm): 88.9
Weight (kg): 0.17
Weight (lb): 0.37
Width (in): 0.31
Width (mm): 8.0
Material: Carbon Steel,Low Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 360-9052

COMPACT TRACK LOADER

259D 285XE 299D3 XE 299D 289D 299C 279D 289C 279C 279C2 279D3 285 289C2 289D3 275 299D3 299D2 275XE 259B3 259D3 299D XHP 299D2 XHP

SKID STEER LOADER

279D3 289D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced