Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits361-0841: 0.8mm Thick Engine Oil Filter Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits361-0841: 0.8mm Thick Engine Oil Filter Gasket
361-0841: 0.8mm Thick Engine Oil Filter Gasket

Cat® Gasket

Brand: Cat

Product Images
361-0841: 0.8mm Thick Engine Oil Filter Gasket
361-0841: 0.8mm Thick Engine Oil Filter Gasket
361-0841: 0.8mm Thick Engine Oil Filter Gasket
361-0841: 0.8mm Thick Engine Oil Filter Gasket
361-0841: 0.8mm Thick Engine Oil Filter Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 361-0841
Material: Carbon Steel
View More
Compatible Models for part number 361-0841

GENERATOR

LC31XX

GENERATOR SET

XQP115 C4.4XQ100 XQ125CM C4.4XQ80 C4.4

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

BACKHOE LOADER

416F2 430F 420F2 428F2 432F2 444F2 434F 440 450F 450 428F 416F 444F 432F 430F2 434F2 420F

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

COMPACT WHEEL LOADER

914M 918M 910M

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D4 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP500F AP500 AP655 AP655F PE636 AP555 AP600F AP600 AP555F

MARINE ENGINE

C4.4

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL FM528

WHEELED EXCAVATOR

M323F M314 M315 M320 M315GC M318 M319 M316 M317 M316F M314F

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

EXCAVATOR

318E L 316F L M315F 312E 323F SA 312F 325F LCR M317F 323F LN 323F 318F L 320 312E L 325 323 318F 313F L 314F CR 326 GC 323 GX 323 GC 316F 314E LCR 317 323F OEM 320F L 316E L 315F LCR M320GC 314E CR 320 GX 313F 320 GC 325F

VIBRATORY COMPACTOR

CB-54B CB-66B CS-56B CS-68B CP-74B CB-64B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CS-74B CS12 CB-44B CB-68B CP-56B CP-68B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced