Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components361-8241: Gear-Transfer Pump
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components361-8241: Gear-Transfer Pump
361-8241: Gear-Transfer Pump

Cat® Transfer Pump Gear

Brand: Cat

Product Images
361-8241: Gear-Transfer Pump
361-8241: Gear-Transfer Pump
361-8241: Gear-Transfer Pump
361-8241: Gear-Transfer Pump
361-8241: Gear-Transfer Pump

Cat® Transfer Pump Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 361-8241

Units of Measure

USMetric
Outside Diameter (mm): 98.3
Material Description: Steel
Height (mm): 94.3
Material: Low Alloy Steel
Height (in): 3.71
Outside Diameter (in): 3.86
View More
Compatible Models for part number 361-8241

UNDERGROUND ART TRUCK

AD45

GENERATOR

SR4 SR4B

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R2900 XE R2900

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D9 D8 D8T D9T

ROTARY DRILL

MD6200

MARINE ENGINE

C18

PIPELAYER

PL83 PL87

EXCAVATOR

MH3295 374F L 390F 374F 395 390F L 374

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

CX31-C18I CX35-C18I

WHEEL TRACTOR

651E 657E 631K 637K 651

GENERATOR SET

C18 GEN SET C18 GEN SE DE500 DE630 C18 GENSET C18 C15 XQ1140

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

ENGINE

C15 C18

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 988K XE 988K

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced