Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor

Cat® M12 X 1/4" Parking Brake Oil Pressure Sensor connected to Brake Control Valve Manifold

Brand: Cat

Product Images
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor
361-8400: M12 X 1/4" Parking Brake Oil Pressure Sensor

Cat® M12 X 1/4" Parking Brake Oil Pressure Sensor connected to Brake Control Valve Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 361-8400

Units of Measure

USMetric
Pressure Capacity (kPa): 24,993.5
Hole Thread Size: 1/4 inch BSP
Overall Width (in): 1.18
Material: Stainless Steel
Overall Width (mm): 30.0
Overall Length (in): 3.13
Pressure Capacity (psi): 3,625.0
Overall Length (mm): 79.5
View More
Compatible Models for part number 361-8400

UNDERGROUND ART TRUCK

AD45 AD55B AD55 AD45B AD30

LOAD HAUL DUMP

R1700G R1600G R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced