Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals364-1427: 19.05mm Overall Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals364-1427: 19.05mm Overall Width Bulk Seal
364-1427: 19.05mm Overall Width Bulk Seal

Cat® 19.06mm Overall Height Rubber Bulk Seal Used for Cab Operator Station

Brand: Cat

Product Images
364-1427: 19.05mm Overall Width Bulk Seal
364-1427: 19.05mm Overall Width Bulk Seal
364-1427: 19.05mm Overall Width Bulk Seal
364-1427: 19.05mm Overall Width Bulk Seal
364-1427: 19.05mm Overall Width Bulk Seal

Cat® 19.06mm Overall Height Rubber Bulk Seal Used for Cab Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 364-1427

Units of Measure

USMetric
Notes: Dimensions and Material Descriptions provided for reference only.
Overall Height (in): 7.94
Material: Rubber
Overall Width (mm): 190.5
Design Type: Simple D-Profile
Overall Height (mm): 201.6
View More
Compatible Models for part number 364-1427

TRACK-TYPE TRACTOR

D7R D9T D6T XW D9R D6T LGP D6T LGPPAT D11R D11T D6T XL PAT D6T XW PAT D7R II D6R III D9 D6T XL D9 GC D8 D8T D6T D6R II D8R D10R D10T2 D10T D10 D11

TRACK FELLER BUNCHER

522 521

HYDRAULIC SHOVEL

6020 6060 6040 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced