Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Kits364-4214: Limit Switch Cover
HomeCabsCab InteriorCab Seats & ComponentsSeat Kits364-4214: Limit Switch Cover
364-4214: Limit Switch Cover

Cat® Limit Switch Cover protects switches from dust, moisture, and damage, ensuring reliable operation in industrial settings.

Brand: Cat

Product Images
364-4214: Limit Switch Cover
364-4214: Limit Switch Cover

Cat® Limit Switch Cover protects switches from dust, moisture, and damage, ensuring reliable operation in industrial settings.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 364-4214

Units of Measure

USMetric
Material Description: RUBBER
Hex Size (mm): 16.1
Overall Length (in): 0.89
Thread Size (in): 15/32 - 32 (Switch Interface)
Hex Size (in): 0.64
Overall Length (mm): 22.6
View More
Compatible Models for part number 364-4214

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2

COMPACT TRACK LOADER

299D 299C 289C 279C 279C2 289C2 299D XHP

SKID STEER LOADER

272C 262C 272D 272D XHP 256C 246C 272D2 XHP 262C2 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced