Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates364-4978: 2mm Thick Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates364-4978: 2mm Thick Shim
364-4978: 2mm Thick Shim

Cat® Shim

Brand: Cat

Product Images
364-4978: 2mm Thick Shim
364-4978: 2mm Thick Shim
364-4978: 2mm Thick Shim
364-4978: 2mm Thick Shim
364-4978: 2mm Thick Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 364-4978

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Length (mm): 325.0
Width (mm): 325.0
Inside Diameter (mm): 152.0
Thickness (mm): 2.0
Length (in): 12.8
Width (in): 12.8
Inside Diameter (in): 5.98
Thickness (in): 0.08
View More
Compatible Models for part number 364-4978

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 390F 390F L 395 MH3295 385C L MH 3101 385C FS

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced