Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts365-2985: 1694mm Long Ribbed Belt
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts365-2985: 1694mm Long Ribbed Belt
365-2985: 1694mm Long Ribbed Belt

Cat® BELT

Brand: Cat

Product Images
365-2985: 1694mm Long Ribbed Belt
365-2985: 1694mm Long Ribbed Belt
365-2985: 1694mm Long Ribbed Belt
365-2985: 1694mm Long Ribbed Belt
365-2985: 1694mm Long Ribbed Belt

Cat® BELT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 365-2985
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 365-2985

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP555 AP500

PNEUMATIC COMPACTOR

CW34 CW-34 CW12

ENGINE

3516E C7.1

INDUSTRIAL ENGINE

C4.4 C7.1

SOIL COMPACTOR

CS20 CS56B CS64B CS76B CS68B CS11 CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CS54B CP74B CP11 CP12 CP14 CP16 CP17

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CP12 CS78B CS-64B CS-76B CB-54B CB-66B CS-56B CS74B CS-68B CS54B CB7 CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CB-64B CS12 CS-54B CS-66B CS-78B CB-68B CS14 CP76B CS79B CP-56B CP-68B CP68B CP56B

HYDRAULIC SHOVEL

6060

TELEHANDLER

TH3510D TH3510 TH408D TH407C TH357D TH337C TH357 TH406C TH336C TH408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced