Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Tubing365-9910: Turbocharger Air Lines Pressure Tube
HomeEngineExhaust SystemExhaust Tubing365-9910: Turbocharger Air Lines Pressure Tube
365-9910: Turbocharger Air Lines Pressure Tube

Cat® Turbocharger Air Lines Pressure Tube directs pressurized airflow efficiently to the turbocharger, maintaining flow consistency and routing integrity

Brand: Cat

Product Images
365-9910: Turbocharger Air Lines Pressure Tube
365-9910: Turbocharger Air Lines Pressure Tube
365-9910: Turbocharger Air Lines Pressure Tube
365-9910: Turbocharger Air Lines Pressure Tube
365-9910: Turbocharger Air Lines Pressure Tube

Cat® Turbocharger Air Lines Pressure Tube directs pressurized airflow efficiently to the turbocharger, maintaining flow consistency and routing integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 365-9910

Units of Measure

USMetric
Outside Diameter (mm): 6.3
Material Description: Steel
Material: Carbon Steel,Alloy Zinc,Corrosion Preventative Fluid
Outside Diameter (in): 0.25
View More
Compatible Models for part number 365-9910

GENERATOR SET

C7.1

HEX BASED SPL SOLUTION

330F OEM

TRACK LOADER

963K

MOTOR GRADER

120M 2

LANDFILL COMPACTOR

816K

WHEEL LOADER

966F II 966F 950K 962K 950M 962M

WHEEL SKIDDER

545D 535D 525D 555D

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

BG1055E AP-1000E AP-1000F BG1000E AP-1055F AP-1055E

INDUSTRIAL ENGINE

C7.1

WHEEL FELLER BUNCHER

2570C 2670C 563C 573C

EXCAVATOR

330F 329E L 329F L 324E 324E LN 330F L 329E LN 329E 330F LN 324E L

MOBILE HYD POWER UNIT

C7.1 329E 330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced