Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups366-3380: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
366-3380: Track Roller Group
366-3380: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 260mm Tread Diameter, 373.2mm Mounting Width

Brand: Cat

Product Images
366-3380: Track Roller Group
366-3380: Track Roller Group
366-3380: Track Roller Group
366-3380: Track Roller Group
366-3380: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 260mm Tread Diameter, 373.2mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
366-3380
This part:
366-3380: Track Roller Group
Mounting Width (in)

14.693

Link Outside Spread (in)

13.067

Inside Spread (in)

4.531

Description

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 260mm Tread Diameter, 373.2mm Mounting Width

616-2336
This part:
616-2336: Track Roller Group
Mounting Width (in)

14.693

Link Outside Spread (in)

13.067

Inside Spread (in)

4.528

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 260mm Tread Diameter, 373.2mm Mounting Width

442-8258
This part:
442-8258: Track Roller Group
Mounting Width (in)

14.693

Link Outside Spread (in)

11.386

Inside Spread (in)

4.591

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 260mm Tread Diameter, 373.2mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert