Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications367-0055: Mounting Plate
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications367-0055: Mounting Plate
367-0055: Mounting Plate

Cat® Mounting Plate for Engine Enclosure, Hood and Guard Gas Springs, Dimensions: 758 X 195 mm, Thread Size: M8

Brand: Cat

Product Images
367-0055: Mounting Plate
367-0055: Mounting Plate
367-0055: Mounting Plate
367-0055: Mounting Plate
367-0055: Mounting Plate

Cat® Mounting Plate for Engine Enclosure, Hood and Guard Gas Springs, Dimensions: 758 X 195 mm, Thread Size: M8

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-0055

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal,Alloy Steel,Carbon Steel
Overall Length (mm): 758.3
Overall Length (in): 29.85
Standard Color: Black
Overall Height (mm): 225.7
Material Thickness (mm): 6.0
Overall Height (in): 8.89
Length (mm): 758.0
Overall Width (mm): 195.1
Width (mm): 195.0
Overall Width (in): 7.68
Thread Size (mm): M8 (26X)
Material Thickness (in): 0.24
Nut Type: Weld Nut
Length (in): 29.9
Thread Size (dia x pitch) (mm): M8 x 1.25 (2x)
Color: Medium Gloss Black
Width (in): 7.7
Weight (kg): 6.66
Weight (lb): 14.69
View More
Compatible Models for part number 367-0055

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

428F 416F 422F 444F 432F 434F 432F2 420F2 430F2 422F2 444F2 434F2 416F2 427F2 415F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced