367-2817: PULLEY
+ / - Hover over image to Zoom
Other Views

    367-2817: PULLEY

    Part Number: 367-2817
    Brand: Cat
    Retrieving Price.....

    Fan Drive Pulley

    Description:

    • Fan drive pulleys allow fan drives to be turned by belts

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    UNITS:
    • US
    • Metric
    • Height (mm): 101.6
    • Length (mm): 203.2
    • Width (mm): 185.4
    wheel-type loader
    994K, 992G

    wheel dozer
    854G

    petroleum products
    3512E, 2016

    engine - industrial
    3516B, 3512B, 3516C, SPF743, 3512E, 3512C

    off-highway truck
    785B, 789D, 797B, 785G, 793D, 785, 797, 785C, 784C