Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches367-5213: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches367-5213: Switch Assembly-Rocker
367-5213: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Parking Brake)

Brand: Cat

Product Images
367-5213: Switch Assembly-Rocker
367-5213: Switch Assembly-Rocker
367-5213: Switch Assembly-Rocker
367-5213: Switch Assembly-Rocker
367-5213: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Parking Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-5213

Units of Measure

USMetric
Length (mm): 46.6
Width (mm): 24.2
Height (mm): 36.0
Temperature (°C): -40° to 85°
Length (in): 1.83
Width (in): 0.95
Height (in): 1.4
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 367-5213

TRACK-TYPE TRACTOR

D6N LGP D6N XL

WHEEL TRACTOR

621K OEM 621H 631K

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725C2 735C 735B

WHEEL TRACTOR-SCRAPER

621 632 631

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

730C2 EJ 730C 740B

WHEEL DOZER

844 834K 854 824K 814K 854K 814 824 844K

LANDFILL COMPACTOR

816K 826 836K 816 826K

MOTOR GRADER

18M3 12M 24 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 160M 3 AWD 140

WHEEL LOADER

962M Z 962 980K HLG 972K 972M 972L 950M Z 814K 986 966K XE 988GC 980GC 950K 962L 986K 962K 950M 950L 962M 990K 990 972M XE 966M XE 988K XE 988K 980L 980K 992K 980M 966L 966K 966M 994K 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced