Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube

Cat® Lubrication Lines Tube is a flexible conduit that transfers lubricant from the central lubrication system to individual lubrication points

Brand: Cat

Product Images
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube
367-5597: 9.4mm Inner Diameter Lubrication Lines Tube

Cat® Lubrication Lines Tube is a flexible conduit that transfers lubricant from the central lubrication system to individual lubrication points

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-5597

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal
Outer Diameter (mm): 13.0
Outer Diameter (in): 0.52
Approximate Overall Length (mm): 710.0
View More
Compatible Models for part number 367-5597

WHEEL LOADER

988K 988 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced