Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components367-6291: Air Cleaner Group (Basic)
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components367-6291: Air Cleaner Group (Basic)
367-6291: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Product Images
367-6291: Air Cleaner Group (Basic)
367-6291: Air Cleaner Group (Basic)
367-6291: Air Cleaner Group (Basic)
367-6291: Air Cleaner Group (Basic)
367-6291: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-6291

Units of Measure

USMetric
Width (mm): 358.6
Type: Round
Height (mm): 413.3
Length (in): 22.264
Material: Polyamide Plastic
Outlet Size (mm): 203.2
Mounting: Bottom
Outlet Size (in): 8
Width (in): 14.118
Length (mm): 565.5
Height (in): 16.272
View More
Compatible Models for part number 367-6291

GENERATOR SET

C175-16 C175-20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced