Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves367-8532: 24 Volt Direct Current Solenoid Valve Coil
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves367-8532: 24 Volt Direct Current Solenoid Valve Coil
367-8532: 24 Volt Direct Current Solenoid Valve Coil

Cat® Coil controls the operation of the solenoid valve within the control manifold, ensuring proper charging of brake accumulators for effective braking

Brand: Cat

Product Images
367-8532: 24 Volt Direct Current Solenoid Valve Coil
367-8532: 24 Volt Direct Current Solenoid Valve Coil
367-8532: 24 Volt Direct Current Solenoid Valve Coil
367-8532: 24 Volt Direct Current Solenoid Valve Coil
367-8532: 24 Volt Direct Current Solenoid Valve Coil

Cat® Coil controls the operation of the solenoid valve within the control manifold, ensuring proper charging of brake accumulators for effective braking

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-8532
Material: Carbon Steel
View More
Compatible Models for part number 367-8532

UNDERGROUND ART TRUCK

AD60 AD55B AD63

WHEEL TRACTOR

621K OEM 631K 637K

POWER MODULE

TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 623K 621K

QUICK COUPLER

FUSION

TRACK LOADER

973D 963D 963K 953K

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

OFF HIGHWAY TRUCK

785D

MOTOR GRADER

24 120 GC 140 GC

HYDRAULIC SHOVEL

6040

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972H 972K 988 XE 972M 972 972L 950M Z 966 GC 972 XE 966 XE 986 966XE 966K XE 980 982 988GC 980GC 962H 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990K 990 992 972M XE 966M XE 980XE 988K XE 988K 924K 980H 980L 980K 972XE 980M 938K 966H 994F 966L 966K 930K 966M 994K 930M 994H 950 982 XE 982M

TRACK-TYPE TRACTOR

D4 D6 D7 D6XE D10 D11 D6 XE D6N LGP D6K2 XL D6K2 D6K2 LGP D6N XL D6T D6N D6K

ROTARY DRILL

MD6310

TRANSMISSION

TR16-C7.1

WHEEL SCRAPER

637K

EXCAVATOR

320D3 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced