Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3785: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3785: Bucket Tip
368-3785: Bucket Tip

Cat® Advansys™ 150 Penetration Excavator Bucket Tip

Brand: Cat

Product Images
368-3785: Bucket Tip
368-3785: Bucket Tip
368-3785: Bucket Tip
368-3785: Bucket Tip
368-3785: Bucket Tip
368-3785: Bucket Tip

Cat® Advansys™ 150 Penetration Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-3785

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 17.126
Size: Advansys 150
Rear Width (mm): 194.0
Front Width (in): 1.102
Front Width (mm): 28.0
Shape: Penetration
Rear Width (in): 7.638
Series: Advansys
Rear Height (mm): 190.5
Overall Length (mm): 435.0
Rear Height (in): 7.5
View More
Compatible Models for part number 368-3785

EXCAVATOR

390F L 374F L 374D L

WHEEL LOADER

990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced