Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose

Coolant Hose

Brand: Cat

Product Images
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose
368-4574: 12.7mm Multiple Bend Heavy Duty Coolant Hose

Coolant Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-4574

Units of Measure

USMetric
Inside Diameter (in): 0.19
Inside Diameter (mm): 5.0
Material: EPDM,Coolant Hose Hose
Type: Coolant Hose
View More
Compatible Models for part number 368-4574

WHEEL TRACTOR

621K OEM

GENERATOR SET

C13 XQ375 XQ230

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

627K 623K 631K 637K 621K

HEX BASED SPL SOLUTION

330F OEM

MATERIAL HANDLER

MH3295 MH3022 MH3024 MH3037

COLD PLANER

PM620 PM622

MOTOR GRADER

18M3 16M3

WHEEL LOADER

972M XE 962M Z 966M XE 972M 980M 950M Z 950GC 938M 926M 966M 930M 986K 950M 962M 982M 950 GC

TRACK-TYPE TRACTOR

D8T D9T

ASPHALT PAVER

AP-1055F AP-1000F

WHEELED EXCAVATOR

M320F M322F M318F

INDUSTRIAL ENGINE

C18 C13 C15 C9.3 C7.1

WHEEL SCRAPER

637K

LOG LOADR FORST MACH

558

TRUCK

772G 772G OEM 770G 770G OEM

EXCAVATOR

352F 340F 349F L 349F LXE 336F LNXE 329F L 335F LCR 340F L LRE 336F 336F LN XE 352F-VG 558 336F LN 326F L 336F L 323F 336F XE 374F L 390F 330F 336F L XE 374F M318F 390F L 323F L 538 330F L 352F XE VG 330F LN 326F LN 349F

MOBILE HYD POWER UNIT

336F 352FMHPU 330F 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced