Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons368-7818: 72mm Compression Height Piston
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons368-7818: 72mm Compression Height Piston
368-7818: 72mm Compression Height Piston

Cat® 144.92mm Maximum Skirt Diameter Steel Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Product Images
368-7818: 72mm Compression Height Piston
368-7818: 72mm Compression Height Piston

Cat® 144.92mm Maximum Skirt Diameter Steel Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-7818

Units of Measure

USMetric
Width (mm): 191.77
Height (mm): 173.99
Length (in): 7.55
Material: Alloy Steel
Height (in): 6.85
Length (mm): 191.77
View More
Compatible Models for part number 368-7818

WHEEL TRACTOR

637E 631E

GENERATOR SET

C18 C9 GEN SET

MARINE ENGINE

C18

WHEEL SCRAPER

631G

FRONT SHOVEL

385C

EXCAVATOR

390D 385C FS

MOBILE HYD POWER UNIT

385C L 385C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced