Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies369-0632: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies369-0632: Base Edge Assembly
369-0632: Base Edge Assembly

J-Series Base Edge Assembly

Brand: Cat

Product Images
369-0632: Base Edge Assembly
369-0632: Base Edge Assembly
369-0632: Base Edge Assembly
369-0632: Base Edge Assembly
369-0632: Base Edge Assembly

J-Series Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-0632

Units of Measure

USMetric
Width Between Sidebars (mm): 1,222.0
End Depth (in): 14.961
Overall Width (in): 54.409
Adapter Size: J550
Bevel Angle: 22.5
Material: Alloy Steel
Thickness Class: 60
Overall Width (mm): 1,382.0
Overall Depth (in): 14.961
Size: J550
Adapter Type: Two Strap
Adapter Quantity: 4
Shape: Straight
Overall Depth (mm): 380.0
Series: J Series
Adapter Series: J Series
Width Between Sidebars (in): 48.11
End Depth (mm): 380.0
Edge Assembly Type: Standard
View More
Compatible Models for part number 369-0632

GENERATOR SET

3512B

EXCAVATOR

336D2 326D2 329D2 336D2 GC 330D2 345D L 330D2 L 336D2 L 336D2 L XE 333 329D 336D2 XE 329D L 329D2 L 326D2 L 324D L 336D L 336D 324D 345D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced