Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose

Cat® 63.5mm Inner Diameter Heat Exchanger Coolant Hose to deliver coolant from the heat exchanger to the engine, helping to regulate the engine temperature

Brand: Cat

Product Images
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose
369-0736: 63.5mm Inner Diameter Heat Exchanger Coolant Hose

Cat® 63.5mm Inner Diameter Heat Exchanger Coolant Hose to deliver coolant from the heat exchanger to the engine, helping to regulate the engine temperature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-0736

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 64.0
Working Pressure (kPa): 137.9
Working Pressure (psi): 20.0
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 369-0736

MARINE ENGINE

C32B C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced