Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits369-0795: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
369-0795: Hydraulic Cylinder Seal Kit
369-0795: Hydraulic Cylinder Seal Kit

Cat® HYDRAULIC CYLINDER SEAL KIT

Brand: Cat

Product Images
369-0795: Hydraulic Cylinder Seal Kit
369-0795: Hydraulic Cylinder Seal Kit
369-0795: Hydraulic Cylinder Seal Kit
369-0795: Hydraulic Cylinder Seal Kit
369-0795: Hydraulic Cylinder Seal Kit

Cat® HYDRAULIC CYLINDER SEAL KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

394-3903: 3.53 x 107.54mm 93A PU O-Ring
394-3903: 3.53 x 107.54mm 93A PU O-RingQuantity: 1
394-3905: 3.53 x 110.72mm 93A PU O-Ring
394-3905: 3.53 x 110.72mm 93A PU O-RingQuantity: 11
394-3910: 2.62 x 48.89mm 93A PU O-Ring
394-3910: 2.62 x 48.89mm 93A PU O-RingQuantity: 1
356-2857: 84.83 mm Inner Diameter Buffer Seal
356-2857: 84.83 mm Inner Diameter Buffer SealQuantity: 1
391-3811: Hydraulic Hammer Piston Wiper Seal
391-3811: Hydraulic Hammer Piston Wiper SealQuantity: 1
394-3909: 2.62 x 39.34mm 93A PU O-Ring
394-3909: 2.62 x 39.34mm 93A PU O-RingQuantity: 2
356-4145: 101.61mm Outer Diameter U-Cup Seal
356-4145: 101.61mm Outer Diameter U-Cup SealQuantity: 1
394-3912: 107.62mm Inner Diameter Power Hammer O-Ring Seal
394-3912: 107.62mm Inner Diameter Power Hammer O-Ring SealQuantity: 1
394-3904: 3.53 x 107.54mm 93A PU O-Ring
394-3904: 3.53 x 107.54mm 93A PU O-RingQuantity: 1
394-3911: 3.53 x 221.84mm 93A PU O-Ring
394-3911: 3.53 x 221.84mm 93A PU O-RingQuantity: 1
391-3797: Hydraulic Power Hammer Piston U Cup Seal
391-3797: Hydraulic Power Hammer Piston U Cup SealQuantity: 1
391-3810: 88mm Inner Diameter U Cup Seal
391-3810: 88mm Inner Diameter U Cup SealQuantity: 1
5F-3999: 123.42mm Inner Diameter O-Ring Seal
5F-3999: 123.42mm Inner Diameter O-Ring SealQuantity: 2
391-3800: Hydraulic Hammer U Cup Seal
391-3800: Hydraulic Hammer U Cup SealQuantity: 1
391-3814: 102mm Outer Diameter Wiper Seal
391-3814: 102mm Outer Diameter Wiper SealQuantity: 1
Showing 1 to 15 of 15
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert