Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
Home369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin

Cat® Hydraulic Hammer Retaining Tool Pin holds the tool securely in the hammer assembly, resists impact force, and maintains proper positioning

Brand: Cat

Product Images
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin
369-1029: 49.65mm Diameter Hammer Retaining Tool Pin

Cat® Hydraulic Hammer Retaining Tool Pin holds the tool securely in the hammer assembly, resists impact force, and maintains proper positioning

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-1029

Units of Measure

USMetric
Material Description: Steel
Length (in): 6.93
Material: Low Alloy Steel
Pin Diameter (in): 1.95
Pin Diameter (mm): 49.65
Length (mm): 176.0
View More
Compatible Models for part number 369-1029

HAMMER

H75E S H95 H95E S

BACKHOE LOADER

416E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced