Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pumps369-2293: Jacket Water Heater Circulation Pump
HomeEngineCooling SystemWater Pumps & ComponentsWater Pumps369-2293: Jacket Water Heater Circulation Pump
369-2293: Jacket Water Heater Circulation Pump

Cat® Jacket Water Heater Circulation Pump

Brand: Cat

Product Images
369-2293: Jacket Water Heater Circulation Pump
369-2293: Jacket Water Heater Circulation Pump
369-2293: Jacket Water Heater Circulation Pump
369-2293: Jacket Water Heater Circulation Pump
369-2293: Jacket Water Heater Circulation Pump

Cat® Jacket Water Heater Circulation Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-2293

Units of Measure

USMetric
Material: Cast Iron (Body),Gray (Flake) Iron
Overall Length (in): 5.12
Overall Length (mm): 130.0
Voltage (volts): 208/240/480
View More
Compatible Models for part number 369-2293

GENERATOR

SR5 SR4B

GENERATOR SET

3508 C27 G3520 C32 XQP1100 G3516 C175-20 G3512 C175-16 CG137-12 G3412C 3516B GEN G3516B G3516C G3516E G3516H G3520C C175-16GENSET 3516C 3516 G3512H G3520E 3516B 3516C GEN SET 3508B 3512 G3512K G3520H G3520K G3412 3516E 3512C 3512B

POWER MODULE

PM3516 XQ2280 XQC1200 XQC1600

ENGINE

G3520 C27 INDUSTRIAL 3512E 3516C 3516E 3512C

PETROLEUM ENGINE

3512E 3512C 3512B C175-16

LOCOMOTIVE ENGINE

C27

PETROLEUM GEN SET

C27 3512B 3512C C32

GEN SET ENGINE

G3520 3516B G3516C

ENGINE - MACHINE

C27

MARINE ENGINE

3512C 3512E C175-16 3516C 3516E

MARINE AUXILIARY

3512C 3516C

ENGINE - INDUSTRIAL

CG170-16 3561B

INDUSTRIAL ENGINE

3512E 3512B C175-16 G3520H

GAS ENGINE

G3512H G3512E G3520 G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced