Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments369-2475: Weld-on Half-Arrow RH
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments369-2475: Weld-on Half-Arrow RH
369-2475: Weld-on Half-Arrow RH

Half Arrow Edge Protection

Brand: Cat

Product Images
369-2475: Weld-on Half-Arrow RH
369-2475: Weld-on Half-Arrow RH
369-2475: Weld-on Half-Arrow RH
369-2475: Weld-on Half-Arrow RH
369-2475: Weld-on Half-Arrow RH

Half Arrow Edge Protection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-2475

Units of Measure

USMetric
Position: Rh
Wear or Durability: Standard
Thickness (in): 3,937.008
Depth (mm): 254.0
Thickness (mm): 99,999.99
Depth (in): 10.0
Width (mm): 234.5
Bottom Strap Length (mm): 99,999.99
Attachment Method: Weld-on
Bottom Strap Length (in): 3,937.008
Spade Angle: 99,999.99
Width (in): 9.232
View More
Compatible Models for part number 369-2475

EXCAVATOR

336D2 336D L 336D2 L 336D2 L XE 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced