Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits369-2930: Pump Compartment Access Door
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits369-2930: Pump Compartment Access Door
369-2930: Pump Compartment Access Door

Cat® Door for Excavator Pump Compartments

Brand: Cat

Product Images
369-2930: Pump Compartment Access Door
369-2930: Pump Compartment Access Door
369-2930: Pump Compartment Access Door
369-2930: Pump Compartment Access Door
369-2930: Pump Compartment Access Door

Cat® Door for Excavator Pump Compartments

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-2930

Units of Measure

USMetric
Material: Steel
Standard Color: Yellow
Coating: Zinc Plating
Length (mm): 770.0
Width (mm): 127.1
Height (mm): 1,192.0
Length (in): 30.315
Width (in): 5.004
Height (in): 46.929
View More
Compatible Models for part number 369-2930

EXCAVATOR

312E 313F 312E L 312F 313F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced