Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins369-3473: 674.20mm Long Ring Groove Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins369-3473: 674.20mm Long Ring Groove Pin
369-3473: 674.20mm Long Ring Groove Pin

Cat® Ring Groove Pin

Brand: Cat

Product Images
369-3473: 674.20mm Long Ring Groove Pin
369-3473: 674.20mm Long Ring Groove Pin
369-3473: 674.20mm Long Ring Groove Pin
369-3473: 674.20mm Long Ring Groove Pin
369-3473: 674.20mm Long Ring Groove Pin

Cat® Ring Groove Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-3473

Units of Measure

USMetric
Material Description: Steel
Diameter (in): 0.394
Pin Length (in): 26.543
Length (in): 26.5
Diameter (mm): 10.0
Material: Carbon Steel,Alloy Zinc
Pin Diameter (in): 0.4
Pin Diameter (mm): 10.0
Pin Length (mm): 674.2
Length (mm): 674.2
View More
Compatible Models for part number 369-3473

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

428F 416F 422F 444F 432F 434F 432F2 420F2 430F2 422F2 444F2 434F2 416F2 427F2 415F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced