Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches369-4098: Switch Assembly-Master
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches369-4098: Switch Assembly-Master
369-4098: Switch Assembly-Master

Cat® Master Switch Assembly (Disconnect)

Brand: Cat

Product Images
369-4098: Switch Assembly-Master
369-4098: Switch Assembly-Master
369-4098: Switch Assembly-Master
369-4098: Switch Assembly-Master
369-4098: Switch Assembly-Master

Cat® Master Switch Assembly (Disconnect)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-4098

Units of Measure

USMetric
Length (mm): 136.4
Length (in): 5.37
Thread Size (in): 3/8-24
Material: Polyamide Plastic
View More
Compatible Models for part number 369-4098

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5

GENERATOR

SR5 XQ330

GENERATOR SET

XQ425 XQP115 DE1400 D1250 G3520 C2.2 C13 XQ375 XQP1100 G3516 C175-20 G3512 C32 GEN SET C175-16 XQ35 C3.4 XQ230 D1000 G3516H C18 XQ20T4F 3508B C9 XQP60 C4.4 XQP150 XQ330 C32 D1500 C32B DE1500 DE1250S XQ1140 XQP20 G3512H XQP30 XQ60 XQP100 G3412 3516E D800

POWER MODULE

XQ2280 XQC1200 XQC1600 XQ35

TRACK LOADER

963 973 953

SOIL COMPACTOR

825K 815K 815

MACHINE CNTRL & GDNC

COMMAND

WHEEL DOZER

824K 814K 814

LANDFILL COMPACTOR

816K 816 826K

MOTOR GRADER

24

WHEEL LOADER

814K

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC

TRACK-TYPE TRACTOR

D6T LGP D4 D6 D5 D8 D7 D8T D10T2 D6XE D10 D11 D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D10T D11T D6T

GEN SET ENGINE

C3.4B G3520 G3516C

ROTARY/TRACK DRILLS

MD5150C

UTILITY COMPACTOR

CC2.6 CC2.7 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

PIPELAYER

PL83 PL87 PL72

ENGINE - INDUSTRIAL

XQ20

TRUCK

793F CMD 793F OEM 795F XQ 793F 795F AC 793F AC 793F XQ 797F

GAS ENGINE

G3512H G3508B

VIBRATORY COMPACTOR

CB1.8 CB1.7 CC4.0 CB4.0 CB4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced