Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes369-5862: 8.48mm Inner Diameter Coolant Tank Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes369-5862: 8.48mm Inner Diameter Coolant Tank Tube
369-5862: 8.48mm Inner Diameter Coolant Tank Tube

Cat® Coolant Tank Tube transmits coolant between the radiator tank and the engine, ensuring proper cooling and temperature regulation

Brand: Cat

Product Images
369-5862: 8.48mm Inner Diameter Coolant Tank Tube
369-5862: 8.48mm Inner Diameter Coolant Tank Tube
369-5862: 8.48mm Inner Diameter Coolant Tank Tube
369-5862: 8.48mm Inner Diameter Coolant Tank Tube
369-5862: 8.48mm Inner Diameter Coolant Tank Tube

Cat® Coolant Tank Tube transmits coolant between the radiator tank and the engine, ensuring proper cooling and temperature regulation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-5862

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal,Carbon Steel
Outer Diameter (mm): 13.0
Outer Diameter (in): 0.51
Approximate Overall Length (mm): 1,460.0
View More
Compatible Models for part number 369-5862

SOIL COMPACTOR

825K

WHEEL DOZER

834K 824K

LANDFILL COMPACTOR

826K 836K

WHEEL LOADER

988K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced