Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws369-7900: Gear Motor Backup Washer
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws369-7900: Gear Motor Backup Washer
369-7900: Gear Motor Backup Washer

Cat® Gear Motor Backup Washer is used to enhance the stability of the gear components, reducing the risk of misalignment, provides efficient power transmission

Brand: Cat

Product Images
369-7900: Gear Motor Backup Washer
369-7900: Gear Motor Backup Washer
369-7900: Gear Motor Backup Washer
369-7900: Gear Motor Backup Washer
369-7900: Gear Motor Backup Washer

Cat® Gear Motor Backup Washer is used to enhance the stability of the gear components, reducing the risk of misalignment, provides efficient power transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-7900

Units of Measure

USMetric
Outside Diameter (mm): 30.0
Material Description: Steel
Height (mm): 3.2
Material: Carbon Steel
Inside Diameter (mm): 18.5
Inside Diameter (in): 0.73
Outside Diameter (in): 1.18
Height (in): 0.12
View More
Compatible Models for part number 369-7900

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

ASPHALT PAVER

AP555 AP500F AP-655D AP1055 AP500 AP-1055F AP-1055E AP455 AP-500E AP655 AP655F PE636 AP-1000E AP-1000F AP655F L AP-555E AP600 AP600F AP555F AP-600D BG500E AP1000

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB4.4 CB2.9 CB4.0 CB2.7 GC

ASPHALT SCREED

AS4252C SE50 VT SE50 V SE47 VT SE60 V SE60 VT XW SE60 V XW SE60VT XW

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

VIBRATORY COMPACTOR

CC4.0

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced