Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps370-5517: Fuel Injection Line
HomeEngineFuel SystemFuel Pumps370-5517: Fuel Injection Line
370-5517: Fuel Injection Line

Cat® Fuel Injection Line

Brand: Cat

Product Images
370-5517: Fuel Injection Line
370-5517: Fuel Injection Line
370-5517: Fuel Injection Line
370-5517: Fuel Injection Line
370-5517: Fuel Injection Line

Cat® Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 370-5517

Units of Measure

USMetric
Width (mm): 142.24
Height (mm): 60.96
Length (in): 6.0
Material: Corrosion Preventative Fluid,Carbon Steel,Alloy Zinc
Height (in): 2.4
Length (mm): 152.4
View More
Compatible Models for part number 370-5517

GENERATOR

LC51XX LC31XX

GENERATOR SET

C7.1 GEN C7.1 3512B XQP150

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

WHEEL DOZER

814K 814

MATERIAL HANDLER

MH3032

MOTOR GRADER

120 140 GC

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 950GC 814K 962L 950M 950L 962M 950 GC 926 924K 924 930 938 938K 930K

TRACK-TYPE TRACTOR

D4 D5 D6K2 D5R2 D6N D6K

WHEEL SKIDDER

535D 545D 555D 525D

TRANSMISSION

TR16-C7.1

ASPHALT PAVER

AP1055 AP-1055F AP655 AP655F AP655F L AP600 AP600F

PIPELAYER

PL61

WHEELED EXCAVATOR

M322D2 M320 M320D2 M324D2 MH M322D2 MH

INDUSTRIAL ENGINE

C7.1

EXCAVATOR

336 GC 333 GC 320 320D L 326 330D2 330 GC 323 330 323D L 330D2 L 333 323D2 326D2 L 326 GC 320D2 FM 320D 323GC 320D GC 326D2 323D2 L 326GC 329D2 L 329D2

VIBRATORY COMPACTOR

CS78B CP76B CS74B CP74B CS68B CS56B CS14 CS79B CP68B CP56B

MOBILE HYD POWER UNIT

330D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced