Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home371-2360: 1524 mm (60 in)
Home371-2360: 1524 mm (60 in)
371-2360: 1524 mm (60 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Product Images
371-2360: 1524 mm (60 in)
371-2360: 1524 mm (60 in)
371-2360: 1524 mm (60 in)
371-2360: 1524 mm (60 in)
371-2360: 1524 mm (60 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 371-2360
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 371-2360

Units of Measure

USMetric
Fork Tine Width (mm): 150
Material: Carbon Steel
Fork Tine Thickness (mm): 60
Fork Tine Weight (lb): 340.6
Fork Tine Weight (kg): 154.5
Fork Tine Height (in): 29.8
Machine Type: Small Wheel Loaders
Fork Tine Height (mm): 758
Fork Tine Thickness (in): 2.4
Fork Tine Width (in): 5.9
Number Of Tine: 1
Fork Tine Length (mm): 1,524
Overall Length (mm): 1,625
Fork Tine Length (in): 60
View More
Compatible Models for part number 371-2360

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert