Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Medium Wheel Loader371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Medium Wheel Loader371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge
371-2390: 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 371-2390

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating, and bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift, and tilt capacities. The result is a bucket optimized for performance and productivity in production applications. The benefits of this design bring higher fill factors and material retention.

View More
Specifications for part number 371-2390

Units of Measure

USMetric
Width: 2750 mm
Width: 108 in
Height: 52.6 in
Height: 1336 mm
Weight: 2021.6 lb
Weight: 917 kg
Length: 1258 mm
Length: 49.5 in
Capacity: 2.5 m³
Capacity: 3.2 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: HPL-ISO Coupler
View More
Compatible Models for part number 371-2390

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced