Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Compact Wheel Loader498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Compact Wheel Loader
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge
479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
479-8091
479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert