Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers372-2847: Exhaust Gas Recirculation Cooler
HomeEngineCooling SystemHeat Exchangers372-2847: Exhaust Gas Recirculation Cooler
372-2847: Exhaust Gas Recirculation Cooler

Cat® Engine Exhaust Gas Recirculation Cooler

Brand: Cat

Product Images
372-2847: Exhaust Gas Recirculation Cooler
372-2847: Exhaust Gas Recirculation Cooler
372-2847: Exhaust Gas Recirculation Cooler
372-2847: Exhaust Gas Recirculation Cooler
372-2847: Exhaust Gas Recirculation Cooler

Cat® Engine Exhaust Gas Recirculation Cooler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-2847

Units of Measure

USMetric
Material: Aluminum,Coolant Fluid,Alloy Aluminum,Corrosion Preventative Fluid
Weight (kg): 6.1
Weight (lb): 13.45
View More
Compatible Models for part number 372-2847

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP

KNUCKLEBOOM LOADER

2384D 559D 2484D 579D

ENGINE - MACHINE

C4.4

GENERATOR

LC31XX

ASPHALT PAVER

AP655F AP600F

GENERATOR SET

C4.4XQ100 C4.4

WHEELED EXCAVATOR

M323F

PIPELAYER

PL61

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CP12 CP14 CS12 CP16 CS14 CS16 CS19

EXCAVATOR

320 323F OEM 320F L M315F 323F SA 325F LCR M317F 323F LN 323F 320 GC 325F

VIBRATORY COMPACTOR

CS-74B CS-64B CS-76B CS-66B CS-56B CS-78B CS-68B CP-56B CP-68B CP-74B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced