Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsCarrier Roller Groups372-3375: Carrier Roller Group
HomeUndercarriageRolling ComponentsCarrier Roller Groups372-3375: Carrier Roller Group
372-3375: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 169mm Tread Diameter

Brand: Cat

Product Images
372-3375: Carrier Roller Group
372-3375: Carrier Roller Group
372-3375: Carrier Roller Group
372-3375: Carrier Roller Group
372-3375: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 169mm Tread Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-3375

Units of Measure

USMetric
Outside Spread (mm): 171.05
Shaft Mounting Length (in): 3.388
Application: Standard Application
Material: Sealants / Adhesives Adhesive,Anti-Sieze Compound Mixed: Metal
UC System: HD
Outside Spread (in): 6.734
Shaft Mounting Length (mm): 86.05
Inside Spread (in): 2.161
Shaft OD (mm): 55
Mount Type: Cantilever
Shaft OD (in): 2.165
Flange OD (in): 7.323
Tread OD (in): 6.654
Flange OD (mm): 186
Tread OD (mm): 169
Inside Spread (mm): 54.9
View More
Compatible Models for part number 372-3375

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D4 D6K D6K XL D6K LGP

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced