Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates372-7231: 3mm Thick Fuel Tank Guard Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates372-7231: 3mm Thick Fuel Tank Guard Plate
372-7231: 3mm Thick Fuel Tank Guard Plate

Cat® 3mm Thick Fuel Tank Rear Guard Plate

Brand: Cat

Product Images
372-7231: 3mm Thick Fuel Tank Guard Plate
372-7231: 3mm Thick Fuel Tank Guard Plate
372-7231: 3mm Thick Fuel Tank Guard Plate
372-7231: 3mm Thick Fuel Tank Guard Plate
372-7231: 3mm Thick Fuel Tank Guard Plate

Cat® 3mm Thick Fuel Tank Rear Guard Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-7231

Units of Measure

USMetric
Length (in): 19.67
Length (mm): 499.6
Material: Steel,Carbon Steel
Thickness (in): 0.12
Thickness (mm): 3.0
Weight (kg): 4.3
Weight (lb): 9.49
Width (in): 15.75
Width (mm): 400.0
View More
Compatible Models for part number 372-7231

BACKHOE LOADER

416 428F 416F 422F 432F 424 420F 420 426 F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced