Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers372-7433: 5mm Thick Linkage Pin Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers372-7433: 5mm Thick Linkage Pin Washer
372-7433: 5mm Thick Linkage Pin Washer

Cat® 5mm Thick Linkage Pin Washer to create a specific distance between two objects and to prevent loosening of the fasteners

Brand: Cat

Product Images
372-7433: 5mm Thick Linkage Pin Washer
372-7433: 5mm Thick Linkage Pin Washer
372-7433: 5mm Thick Linkage Pin Washer
372-7433: 5mm Thick Linkage Pin Washer
372-7433: 5mm Thick Linkage Pin Washer

Cat® 5mm Thick Linkage Pin Washer to create a specific distance between two objects and to prevent loosening of the fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-7433

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 18.0
Inside Diameter (mm): 12.0
Thickness (mm): 5.0
Coating: Mechanical Zinc
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.197
Inside Diameter (in): 0.472
Outside Diameter (in): 0.709
View More
Compatible Models for part number 372-7433

MINI HYD EXCAVATOR

302.2D 300.9D 301.7D CR 301.4C 301.7D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced