Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityMirrors373-1754: Heated And Motorized Main Mirror
HomeCabsCab VisibilityMirrors373-1754: Heated And Motorized Main Mirror
373-1754: Heated And Motorized Main Mirror

Cat® 384 mm Long Right Hand Electric Heated Rear View Mirror

Brand: Cat

Product Images
373-1754: Heated And Motorized Main Mirror
373-1754: Heated And Motorized Main Mirror
373-1754: Heated And Motorized Main Mirror
373-1754: Heated And Motorized Main Mirror
373-1754: Heated And Motorized Main Mirror

Cat® 384 mm Long Right Hand Electric Heated Rear View Mirror

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-1754

Units of Measure

USMetric
Overall Height (in): 4.7
Overall Width (in): 7.8
Overall Width (mm): 198.1
Overall Length (in): 15.2
Overall Height (mm): 119.4
Overall Length (mm): 386.0
Voltage (VAC): 24
View More
Compatible Models for part number 373-1754

ARTICULATED TRUCK

730C2 740C 730C 740B 745C 735C 725C 735B 725C2 735

EJECTOR TRUCK

730C2 EJ 730 730C 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced