Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches373-6538: Inclination Angle Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches373-6538: Inclination Angle Sensor
373-6538: Inclination Angle Sensor

Cat® Aluminum Inclination Angle Sensor for supply voltage of 7 Volts to 32 volts

Brand: Cat

Product Images
373-6538: Inclination Angle Sensor
373-6538: Inclination Angle Sensor
373-6538: Inclination Angle Sensor
373-6538: Inclination Angle Sensor
373-6538: Inclination Angle Sensor

Cat® Aluminum Inclination Angle Sensor for supply voltage of 7 Volts to 32 volts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-6538

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 2.59
Overall Length (in): 5.31
Overall Length (mm): 135.0
Overall Width (in): 5.11
Overall Width (mm): 130.0
Weight (kg): 0.62
Weight (lb): 1.36
Overall Height (mm): 66.0
Connector Type: 12 Socket DT
View More
Compatible Models for part number 373-6538

TRACK-TYPE TRACTOR

D9T D8T D11T D10T2 D7R II D7R SERIES

WHEEL TRACTOR

623H 637K 621H 627H

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 657 623 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced