Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components373-6967: 54mm Diameter Quick Coupler
HomeHydraulicsOther Hydraulic Components373-6967: 54mm Diameter Quick Coupler
373-6967: 54mm Diameter Quick Coupler

Cat® 54mm Diameter Quick Coupler with Male End used in Hydraulic Fitting

Brand: Cat

Product Images
373-6967: 54mm Diameter Quick Coupler
373-6967: 54mm Diameter Quick Coupler

Cat® 54mm Diameter Quick Coupler with Male End used in Hydraulic Fitting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-6967
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 373-6967

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 287D 257B3

COMPACT TRACK LOADER

249D 289D 289D3 259D3 279D3 249D3 259D 239D 299D 279D 259B3 239D3 299D3 299D2

SKID STEER LOADER

242B3 249D3 226D3 289D3 226D 246D 262D3 279D3 232D 272D 242D3 246D3 226B3 236D 232D3 236D3 242D 262D 272D3 272D2

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906M 907H2 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced