Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves373-6991: Valve Group-Pilot
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves373-6991: Valve Group-Pilot
373-6991: Valve Group-Pilot

Cat® Pilot Valve Group (Hydraulic)

Brand: Cat

Product Images
373-6991: Valve Group-Pilot
373-6991: Valve Group-Pilot
373-6991: Valve Group-Pilot
373-6991: Valve Group-Pilot
373-6991: Valve Group-Pilot

Cat® Pilot Valve Group (Hydraulic)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-6991

Units of Measure

USMetric
Width (mm): 92.2
Height (mm): 44.4
Length (in): 4.19
Material: Alloy Aluminum,Carbon Steel
Height (in): 1.75
Length (mm): 106.5
Width (in): 3.63
View More
Compatible Models for part number 373-6991

TRACK-TYPE TRACTOR

D7E LGP D7E

WHEEL SKIDDER

545D 535D 545C 525D 535C 525C 555D

ROTARY DRILL

MD6200 MD6250 MD6310

WHEEL FELLER BUNCHER

2570C 2570D 2670C 553C 2470C 2670D 563C 563D 573C 573D

SITE PREP TRACTOR

2864C 586C

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938 938K 938M 926 924K 926M 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced