Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons374-2082: 164mm Outer Diameter Engine Piston
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons374-2082: 164mm Outer Diameter Engine Piston
374-2082: 164mm Outer Diameter Engine Piston

Cat® 164mm Outer Diameter Engine Piston

Brand: Cat

Product Images
374-2082: 164mm Outer Diameter Engine Piston
374-2082: 164mm Outer Diameter Engine Piston
374-2082: 164mm Outer Diameter Engine Piston
374-2082: 164mm Outer Diameter Engine Piston
374-2082: 164mm Outer Diameter Engine Piston

Cat® 164mm Outer Diameter Engine Piston

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-2082

Units of Measure

USMetric
Outer Diameter (in): 6.46
Outer Diameter (mm): 164.0
Overall Length (in): 6.89
Overall Length (mm): 175.0
Weight (kg): 8.07
Weight (lb): 17.78
Length (in): 9.36
Material: Alloy Copper,Alloy Steel
Height (in): 9.1
Width (mm): 237.82
Height (mm): 231.14
Length (mm): 237.82
View More
Compatible Models for part number 374-2082

GENERATOR

SR4 SR4B

GENERATOR SET

3516C 3516B 3512C

MARINE AUXILIARY

3512C 3512B 3508C

MARINE ENGINE

3508 3512C 3516 3512 3508C 3508B 3516B 3516C 3512B

INDUSTRIAL ENGINE

3508B 3512C

LOCOMOTIVE ENGINE

3508C 3516C

PETROLEUM ENGINE

3508C 3512C

PETROLEUM GEN SET

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced